IESNA:LM-63-2002
[TEST]P950380
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-835-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37599
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
7547.6 7551.6 7535.7 7501.9 7305 7100.2 7066.3 7229.4 7607.3 8110.5
8719.1 9419.1 10157 10696 11109.7 11519.4 11893.3 12118 12195.6 12112
11690.4 10932.6 9964.1 8428.7 6189.3 3603.8 2798.3 2559.6 2275.2 1853.6
1424 1105.8 829.3 519.1 296.3 119.3 0
7547.6 7515.8 7499.9 7478 7287.1 7078.3 7048.4 7195.6 7559.6 8078.7
8671.3 9347.5 10085.4 10642.3 11040 11457.7 11827.6 12066.3 12177.7 12078.2
11624.8 10882.9 9898.4 8297.4 5994.4 3490.4 2766.5 2535.8 2247.4 1821.8
1406.1 1091.9 789.6 499.2 288.4 115.4 0
7547.6 7537.7 7529.7 7507.9 7356.7 7155.8 7092.2 7213.5 7531.7 8019
8595.8 9244.1 9976 10620.4 11065.9 11479.6 11915.1 12211.5 12396.4 12380.5
12074.2 11394.1 10461.3 9009.4 6867.5 4061.2 2816.2 2557.6 2319 1988.8
1605 1193.3 883 576.8 314.2 143.2 0
7547.6 7529.7 7519.8 7537.7 7434.3 7261.2 7183.7 7245.3 7468.1 7857.9
8377 8955.7 9626 10349.9 10928.7 11388.1 11829.6 12213.5 12442.2 12549.6
12430.2 12012.6 11268.8 9964.1 7999.1 5117.3 2897.7 2404.5 2187.7 1929.2
1654.7 1374.3 1064 710 405.7 181 0
7547.6 7539.7 7545.7 7585.4 7565.5 7474.1 7360.7 7348.8 7450.2 7682.9
8040.9 8502.3 9055.2 9691.6 10385.7 11028.1 11527.3 11960.9 12344.7 12627.1
12706.7 12531.7 12096.1 11386.1 9997.9 7535.7 4194.5 2128.1 1674.6 1410.1
1149.5 926.8 721.9 509.1 276.4 101.4 0
7547.6 7551.6 7573.5 7627.2 7678.9 7678.9 7625.2 7575.5 7583.4 7680.9
7873.8 8176.1 8583.8 9065.1 9604.1 10288.3 11016.2 11630.7 11986.7 12153.8
12263.2 12316.9 12299 12277.1 12064.3 10811.3 8094.6 4508.7 2050.5 1316.6
1036.2 803.5 586.7 403.7 232.7 85.5 0
7547.6 7555.6 7597.4 7661 7752.5 7834 7889.7 7933.5 7929.5 8005.1
8132.4 8327.3 8597.7 8908 9287.9 9751.3 10278.3 10857.1 11378.1 11809.7
12245.3 12734.5 13223.8 13732.9 14363.4 14717.4 13625.5 10779.5 6964.9 3498.4
1678.6 1032.2 700.1 455.4 260.5 91.5 0
7547.6 7561.6 7619.2 7710.7 7810.2 7909.6 8028.9 8164.2 8327.3 8536.1
8802.6 9108.9 9439 9805 10240.5 10773.5 11376.2 12040.4 12764.4 13548
14452.9 15441.3 16547.1 17647 18880 20314 21712.1 22066.2 20781.4 17728.5
13178 8359.1 4874.6 2692.9 1189.3 286.4 0
7547.6 7581.5 7651.1 7756.5 7859.9 7953.4 8066.7 8221.9 8402.8 8677.3
9039.3 9454.9 9948.2 10556.8 11296.6 12213.5 13275.5 14504.6 15829.2 17181.6
18718.9 20178.8 21901.1 23651.3 25751.5 27815.9 30441.2 33253.4 35490.8 35256.1
31025.9 23380.8 14779.1 5922.8 1081.9 238.7 0
7547.6 7579.5 7665 7764.4 7867.8 7979.2 8096.6 8253.7 8442.6 8715.1
9049.2 9451 9926.3 10536.9 11294.6 12257.2 13359 14691.5 16163.3 17670.8
19253.9 20870.9 22603.1 24492.5 26509.2 28611.4 30998 33591.5 36125.3 36572.7
32352.4 23613.5 13396.8 3488.4 743.8 220.8 0
7547.6 7577.5 7645.1 7778.3 7887.7 8009.1 8108.5 8253.7 8452.6 8691.2
8979.6 9307.8 9681.7 10194.8 10869 11684.4 12670.9 13884.1 15266.3 16773.9
18289.4 19842.6 21447.6 23160 25029.5 26867.2 28782.5 30459.1 31733.9 30821
26562.9 18305.3 7967.3 1537.4 463.4 153.1 0
7547.6 7569.5 7661 7776.4 7881.8 7987.2 8086.6 8202 8363.1 8536.1
8740.9 8939.8 9138.7 9407.2 9801 10322.1 10948.6 11789.8 12780.3 13902
15123.1 16386 17627.1 18888 20198.6 21425.8 22656.8 23772.6 24009.3 21928.9
17682.8 12149.8 5184.9 1032.2 310.3 85.5 0
7547.6 7569.5 7645.1 7732.6 7820.1 7873.8 7927.5 7973.3 8015 8064.7
8080.7 8027 7925.5 7818.1 7742.5 7738.6 7846 8152.2 8649.5 9275.9
10017.8 10835.2 11658.6 12478 13273.5 13935.8 14329.6 14550.3 13989.5 11768
8629.6 5336.1 2128.1 604.6 222.7 55.7 0
7547.6 7541.7 7559.6 7585.4 7569.5 7464.1 7301 7056.4 6734.2 6308.6
5775.6 5155.1 4538.5 4023.4 3613.7 3275.6 3015.1 2848 2762.5 2742.6
2796.3 2903.7 3007.1 3108.6 3156.3 3078.7 2840.1 2460.2 1879.5 1334.5
970.6 704 513.1 360 216.8 57.7 0
7547.6 7497.9 7436.3 7314.9 7096.2 6732.2 6245 5626.4 4934.3 4305.8
3790.7 3343.2 2929.6 2623.3 2456.2 2378.7 2325 2259.3 2189.7 2124.1
2046.5 1941.1 1817.8 1708.4 1603 1497.6 1394.2 1282.8 1151.5 1002.4
849.2 700.1 541 371.9 202.9 45.7 0
7547.6 7448.2 7267.2 6960.9 6483.6 5805.4 5061.6 4353.6 3832.5 3389
3011.1 2798.3 2675 2567.6 2456.2 2362.7 2313 2295.1 2261.3 2185.7
2076.3 1967 1855.6 1748.2 1630.8 1515.5 1398.2 1272.9 1151.5 1018.3
877.1 720 541 350 179 37.8 0
7547.6 7416.4 7112.1 6612.9 5881 4988 4232.2 3709.2 3291.5 3031
2907.7 2794.3 2675 2547.7 2430.4 2358.8 2336.9 2325 2297.1 2207.6
2000.8 1883.4 1778 1676.6 1583.1 1495.6 1388.2 1268.9 1141.6 998.4
843.3 676.2 501.2 338.1 181 49.7 0
7547.6 7364.7 6941 6250.9 5304.2 4373.5 3778.8 3339.3 3100.6 2997.2
2867.9 2742.6 2657.1 2565.6 2440.3 2360.8 2325 2277.2 2066.4 1976.9
1947.1 1935.1 1901.3 1847.6 1766.1 1658.7 1507.5 1366.3 1211.2 1056.1
897 737.9 572.8 405.7 238.7 81.5 0
7547.6 7350.7 6833.6 5976.5 4900.5 4059.2 3528.2 3188.1 3086.7 2969.3
2826.1 2728.7 2667 2585.5 2436.3 2334.9 2255.3 2036.6 1961 1929.2
1903.3 1897.4 1873.5 1809.8 1700.5 1571.2 1432 1280.8 1123.7 982.5
845.3 710 580.7 449.5 451.5 342.1 0
7547.6 7297 6682.5 5713.9 4594.2 3870.3 3377 3158.3 3084.7 2951.4
2814.2 2726.7 2675 2593.4 2418.4 2265.3 2064.4 1907.3 1857.6 1811.8
1782 1764.1 1682.6 1591.1 1487.7 1384.2 1262.9 1145.6 1016.3 885
761.7 634.4 515.1 620.5 556.9 187 0
7547.6 7281.1 6628.8 5620.5 4468.9 3719.1 3277.6 3146.3 3078.7 2949.4
2814.2 2732.7 2694.9 2619.3 2406.5 2181.8 1919.2 1809.8 1740.2 1684.5
1656.7 1595 1491.6 1396.2 1298.7 1189.3 1093.9 998.4 897 805.5
759.7 600.6 499.2 690.1 318.2 79.6 0
7547.6 7307 6668.6 5632.4 4496.8 3768.8 3295.5 3154.3 3098.6 2971.3
2826.1 2748.6 2708.8 2641.2 2434.3 2183.7 1915.3 1805.9 1732.3 1674.6
1642.8 1583.1 1481.7 1392.2 1292.7 1187.3 1081.9 986.5 893 781.6
684.2 562.8 499.2 692.1 274.5 67.6 0
